FS595 Series Ductile Iron Spring Applied Disc Brake
The FS595 spring applied disc brake series provides up to 31,000 in-lbs (3502 Nm) of static torque (based on linings with no wear). FS595 spring applied disc brakes are double acting with floating mount and fixed disc.
- Durable ductile iron construction
- Replaceable high-grade friction material
- Safety brake with high force storage capabilities
- Minimum disc diamater of 14 inches (355 mm) and maximum disc diameter of 16 inches (406 mm)
- Optional Viton® seals
Order Now
Order FS595 Disc Brake
Part Number
0781-0011
0781-0018
0781-0000
0781-0001
Model
FS595DCIKE
FS595DCIKO
FS595DCIKQ
FS595DCIKQ
Max. Static Torque
16" Disc: 30,4088 in-lb
16" Disc: 30,4088 in-lb
16" Disc: 30,4088 in-lb
16" Disc: 30,4088 in-lb
Maximum Tangential Force
4,620 lbf
4,620 lbf
4,620 lbf
4,620 lbf
Disc Diameter
14" to Unlimited
14" to Unlimited
14" to Unlimited
14" to Unlimited
Disc Thickness
1/2 in
1 1/4 in
1-1/2 in
1-1/2 in
Maximum Pressure
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
Min. Release Pressure
1,400 PSI
1,400 PSI
1,400 PSI
1,400 PSI
Added Options
Manual Wear Compensation, Viton (R) Seals
Manual Wear Compensation, Viton (R) Seals
Manual Wear Compensation, Viton (R) Seals
Manual Wear Compensation, Viton (R) Seals
Weight
36.0 lb
36.0 lb
36.0 lb
36.0 lb
Price
$1,673.12
USD
USD
$1,465.25
USD
USD
$1,734.90
USD
USD
$1,384.94
USD
USD
Features & Ordering
Download the FS595 Brochure for full details on features
FS595 Features

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.
Find a Tolomatic distributor
Specifications
FS595 Specs & Torque

Dimensions
FS595 Dimensions

Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish