FS220C Aluminum Spring Applied Brake
The FS220C spring applied disc brake series provides up to 13,750 in-lbs (1554 Nm) of static torque (based on linings with no wear). FS220C spring applied disc brakes are single acting with floating mount and fixed disc.
- Requires 1500 PSI (103.5 bar) of pressure for release
- Durable die-cast aluminum construction
- Replaceable high-grade friction material
- Safety brake with high force storage capabilities
- Accommodates disc diameters up to 16 inches (406 mm)
FS220C Specs & Torque
FS220C Dimensions
Online Ordering
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
Parts & Maintenance Sheets
Terms & Conditions
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.