FS220BI Series Ductile Iron Spring Applied Disc Brake

The FS220BI spring applied disc brake series provides up to 6750 in-lbs (763 Nm) of static torque (based on linings with no wear). FS220BI spring applied disc brakes are single acting with floating mount and fixed disc.

  • Requires 750 PSI (52 bar) of pressure for release
  • Ductile iron construction
  • Replaceable high-grade friction material
  • Safety brake with high force storage capabilities
  • Accommodates disc diameters up to 16 inches (406 mm)

Order Now

Order FS220BI Disc Brake

Part Number
0740-0001
0740-0003
0740-0004
0740-0005
0740-0006
0740-0007
0740-0008
0740-0009
Model
FS220BIA
FS220BIB
FS220BIL
FS220BIE
FS220BIAJK
FS220BIBJK
FS220BILJK
FS220BIEJK
Max. Static Torque
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
Maximum Tangential Force
930 lbf
930 lbf
930 lbf
930 lbf
930 lbf
930 lbf
930 lbf
930 lbf
Disc Diameter
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
Disc Thickness
5/32 in
1/4 in
3/8 in
1/2 in
5/32 in
1/4 in
3/8 in
1/2 in
Maximum Pressure
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
Min. Release Pressure
750 PSI
750 PSI
750 PSI
750 PSI
750 PSI
750 PSI
750 PSI
750 PSI
Added Options
Floating Bracket
Floating Bracket
Floating Bracket
Floating Bracket
Floating Bracket, Manual Retractor, Manual Compensator
Floating Bracket, Manual Retractor, Manual Compensator
Floating Bracket, Manual Retractor, Manual Compensator
Floating Bracket, Manual Retractor, Manual Compensator
Weight
14.50 lbs
14.50 lbs
14.50 lbs
14.50 lbs
14.50 lbs
14.50 lbs
14.50 lbs
14.50 lbs
Price
$791.68
USD
$783.19
USD
$786.77
USD
$810.25
USD
$1,322.25
USD
$1,361.72
USD
$1,505.67
USD
$1,346.47
USD

Scroll right and left to view more details.

Features & Ordering

Download the FS220BI Brochure for full details on features

FS220BI Brochure

FS220BI Features

Specifications

FS220BI Specs & Torque

Dimensions

FS220BI Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish