FS220B Series Spring Applied Disc Brake
The FS220B spring applied disc brake series provides up to 6750 in-lbs (763 Nm) of static torque (based on linings with no wear). FS220B spring applied disc brakes are single acting with floating mount and fixed disc.
- Requires 750 PSI (51.75 bar) of pressure for release
- Durable aluminum construction
- Replaceable high-grade friction material
- Safety brake with high force storage capabilities
- Accommodates disc diameters up to 16 inches (406 mm)
FS220B Specs & Torque
FS220B Dimensions
Online Ordering
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
Parts & Maintenance Sheets
Terms & Conditions
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.