FS20 Series Spring Applied Disc Brake
The FS20 spring applied disc brake series provides up to 3250 in-lbs (367 Nm) of static torque (based on linings with no wear). FS20 spring applied disc brakes are single acting and can be specified with either hydraulic or pneumatic disc release. Available in floating mount/fixed disc models.
- Durable aluminum construction
- Replaceable high-grade friction material
- Safety brake with high force storage capabilities
- Optional EPR seals
- Accommodates disc diameters up to 16 inches (406 mm)
FS20 Specs & Torque
FS20 Dimensions
Online Ordering
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
Parts & Maintenance Sheets
Terms & Conditions
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.