MB3 Series Mechanical Disc Brake
The MB3 mechanical disc brake series provides up to 33,700 in-lbs (3808 Nm) of torque. MB3 mechanical disc brakes are single acting and available in fixed mount and floating disc models.
- Durable cast iron construction
- Replaceable high-grade friction material
- Accommodates disc diameters up to 30 inches (762 mm)
Order Now
Order MB3
Part Number
0790-0000
Model
MB3 single-acting mechanical brake
Max. Dynamic Torque
30" Disc: 66,027 in-lb, 6-5/16" Disc: 5,851 in-lb
Max. Static Torque
30" Disc: 32,966 in-lb, 6-5/16" Disc: 5,685 in-lb
Disc Diameter
10" to 30"
Disc Thickness
1/2 in
Max. Lever Force
660 lbs
Lever Style
Machined Cam
Weight
13.20 lbs
Price
$305.30
USD
USD
Features & Ordering
Download the MB3 Brochure for full details on features
Specifications
MB3 Specs & Torque

Dimensions
MB3 Dimensions

Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Power Transmission Catalog
- OEM Actuator Solutions Brochure