ME220 Series Mechanical Disc Brake
The ME220 mechanical disc brake series provides up to 31,100 in-lbs (3503 Nm) of torque. ME220 mechanical disc brakes are single acting and available in fixed mount and floating disc or floating mount with fixed disc models.
- Durable aluminum or cast iron construction
- Replaceable high-grade friction material
- Accommodates disc diameters up to 16 inches (406 mm)
- Optional floating bracket
ME220 Specs & Torque
ME220 Dimensions
Online Ordering
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
Parts & Maintenance Sheets
Terms & Conditions
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.