ME20 Series Mechanical Disc Brake
The ME20 mechanical disc brake series provides up to 8500 in-lbs (960 Nm) of torque. ME20 mechanical disc brakes are single acting and available with long, short or machined cam levers.
- Durable aluminum construction
- Replaceable high-grade friction material
- Accommodates disc diameters up to 16 inches (406 mm)
- Optional floating bracket
Order Now
Order ME20
Part Number
0731-0003
0731-0005
0731-0002
0731-0006
0726-0000
Model
ME20LA
ME20LB
ME20LAF
ME20LBF
ME20MA
Max. Dynamic Torque
16" Disc: 8,624 in-lb, 6-5/16" Disc: 2,761 in-lb
16" Disc: 8,624 in-lb, 6-5/16" Disc: 2,761 in-lb
16" Disc: 8,624 in-lb, 6-5/16" Disc: 2,761 in-lb
16" Disc: 8,624 in-lb, 6-5/16" Disc: 2,761 in-lb
16" Disc: 8,624 in-lb, 6-5/16" Disc: 2,761 in-lb
Max. Static Torque
16" Disc: 4,312 in-lb, 6-5/16" Disc: 1,380 in-lb
16" Disc: 4,312 in-lb, 6-5/16" Disc: 1,380 in-lb
16" Disc: 4,312 in-lb, 6-5/16" Disc: 1,380 in-lb
16" Disc: 4,312 in-lb, 6-5/16" Disc: 1,380 in-lb
16" Disc: 4,312 in-lb, 6-5/16" Disc: 1,380 in-lb
Disc Diameter
Any
Any
Any
Any
Any
Disc Thickness
5/32 in
1/4 in
5/32 in
1/4 in
5/32 in
Max. Lever Force
225 lbs
225 lbs
225 lbs
225 lbs
450 lbs
Lever Style
Long Lever
Long Lever
Long Lever
Long Lever
Machined Cam
Added Options
- - -
- - -
Floating Bracket
Floating Bracket
- - -
Weight
1.50 lbs
1.50 lbs
2.25 lbs
2.25 lbs
1.50 lbs
Price
$99.92
USD
USD
$109.77
USD
USD
$120.87
USD
USD
$130.64
USD
USD
$128.74
USD
USD
Features & Ordering
Download the ME20 Brochure for full details on features
Specifications
ME20 General Specs
Dimensions
ME20 Long Lever Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish