ME10 Series Mechanical Disc Brake

The ME10 mechanical disc brake series provides up to 8930 in-lbs (1009 Nm) of torque. ME10 mechanical disc brakes are single acting and available with long, short or machined cam levers.

  • Durable aluminum construction
  • Replaceable high-grade friction material
  • Accommodates disc diameters up to 16 inches (406 mm)
  • Optional floating bracket

Order ME10

Part Number
0732-0003
0732-0002
0732-0004
0707-0000
0707-0001
Model
ME10LA
ME10LAF
ME10LBF
ME10MA
ME10MAF
Max. Dynamic Torque
16" Disc: 8,928 in-lb, 6-5/16" Disc: 3,065 in-lb
16" Disc: 8,928 in-lb, 6-5/16" Disc: 3,065 in-lb
16" Disc: 8,928 in-lb, 6-5/16" Disc: 3,065 in-lb
16" Disc: 8,928 in-lb, 6-5/16" Disc: 3,065 in-lb
16" Disc: 8,928 in-lb, 6-5/16" Disc: 3,065 in-lb
Max. Static Torque
16" Disc: 4,464 in-lb, 6-5/16" Disc: 1,532 in-lb
16" Disc: 4,464 in-lb, 6-5/16" Disc: 1,532 in-lb
16" Disc: 4,464 in-lb, 6-5/16" Disc: 1,532 in-lb
16" Disc: 4,464 in-lb, 6-5/16" Disc: 1,532 in-lb
16" Disc: 4,464 in-lb, 6-5/16" Disc: 1,532 in-lb
Disc Diameter
Any
Any
Any
Any
Any
Disc Thickness
5/32 in
5/32 in
1/4 in
5/32 in
5/32 in
Max. Lever Force
225 lbs
225 lbs
225 lbs
450 lbs
450 lbs
Lever Style
Long Lever
Long Lever
Long Lever
Machined Cam
Machined Cam
Added Options
- - -
Floating Bracket
Floating Bracket
- - -
Floating Bracket
Weight
0.75 lbs
1.25 lbs
1.25 lbs
0.75 lbs
1.50 lbs
Price
$101.34
USD
$124.84
USD
$137.83
USD
$130.09
USD
$153.64
USD

ME10 Features

ME10 General Specs

ME10 Performance Data

ME10 Long Lever Dimensions

ME10 Machined CAM & Short Lever Dimensions

Information Center:

English
Chinese
German
Spanish

Catalogs & Brochures

Parts & Maintenance Sheets

Terms & Conditions

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor