H/ME220 Series Hydraulic/Mechanical Brake
The H/ME220 hydraulic and mechanical brakes are available in single acting models with float pin holes that can accommodate up to 1/2 inch (12.7 mm) thick discs.
- Durable aluminum construction
- Replaceable high-grade friction material
- Optional Buna-N seals
- Maximum disc diameter of 16 inches (406 mm)
Order Now
Order H/ME220
Part Number
0744-0630
0744-0640
0744-0650
0744-0660
Model
H/ME220ACG
H/ME220BCG
H/ME220LCG
H/ME220ECG
Hydraulic Max. Dynamic Torque
16" Disc: 30,844 in-lb, 6-5/16" Disc: 10,152 in-lb
16" Disc: 30,844 in-lb, 6-5/16" Disc: 10,152 in-lb
16" Disc: 30,844 in-lb, 6-5/16" Disc: 10,152 in-lb
16" Disc: 30,844 in-lb, 6-5/16" Disc: 10,152 in-lb
Mechanical Max. Dynamic Torque
- - -
- - -
- - -
- - -
Hydraulic Max. Static Torque
16" Disc: 15,422 in-lb, 6-5/16" Disc: 5,076 in-lb
16" Disc: 15,422 in-lb, 6-5/16" Disc: 5,076 in-lb
16" Disc: 15,422 in-lb, 6-5/16" Disc: 5,076 in-lb
16" Disc: 15,422 in-lb, 6-5/16" Disc: 5,076 in-lb
Mechanical Max. Static Torque
16" Disc: 15,425 in-lb, 6-5/16" Disc: 5,077 in-lb
16" Disc: 15,425 in-lb, 6-5/16" Disc: 5,077 in-lb
16" Disc: 15,425 in-lb, 6-5/16" Disc: 5,077 in-lb
16" Disc: 15,425 in-lb, 6-5/16" Disc: 5,077 in-lb
Disc Diameter
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
Disc Thickness
5/32 in
1/4 in
3/8 in
1/2 in
Maximum Pressure
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
Max. Lever Force
580 lbs
580 lbs
580 lbs
580 lbs
Lever Style
Standard Lever
Standard Lever
Standard Lever
Standard Lever
Weight
6.00 lbs
6.00 lbs
6.00 lbs
6.00 lbs
Price
$521.02
USD
USD
$522.92
USD
USD
$526.36
USD
USD
$526.36
USD
USD
Features & Ordering
Download the H/ME220 Brochure for full details on features
Specifications
H/ME20 General Specs & Sizing

Dimensions
H/ME220 Dimensions

Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish