H10 Series Hydraulic Disc Brake
The H10 hydraulic disc brake series provides up to 5000 in-lbs (565 Nm) of torque at a maximum pressure of 1000 PSI (68.95 bar). The H10 hydraulic disc brake series offers single acting and double acting models.
- Durable aluminum construction
- Replaceable high-grade friction material
- Buna-N seals are standard with EPR and Viton® seals as optional
- Accommodates disc diameters up to 16 inches (406 mm)
- Other options include retractable pistons and floating bracket
H10 Specs & Torque
H10 Dimensions
Online Ordering
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
Parts & Maintenance Sheets
Terms & Conditions
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.