H960 Series Ductile Iron Hydraulic Disc Brake
The H960 ductile iron hydraulic disc brake series provides up to 66,000 in-lbs (7458 Nm) of torque at a maximum pressure of 1000 PSI (68.95 bar). The H960 ductile iron hydraulic disc brake series offers single acting and double acting models.
- Durable ductile iron construction
- Replaceable high-grade friction material
- Buna-N seals are standard with Viton® seals as optional
- Maximum disc diameter of 18 inches (457 mm)
H960 Specs & Torque
H960 Dimensions
Online Ordering
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
Parts & Maintenance Sheets
Terms & Conditions
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.