P220 Series Pneumatic Caliper Brake
The P220 pneumatic brake series provides up to 2000 in-lbs (226 Nm) of torque at a maximum pressure of 100 PSI (6.9 bar). The P220 pneumatic brake series offers single acting and double acting models.
- Durable aluminum construction
- Replaceable high-grade friction material
- Buna-N seals are standard with EPR and Viton® seals as optional
- Accommodates disc diameters up to 16 inches (406 mm)
- Other options include retractable pistons and floating bracket
P220 Specs & Torque
P220 Dimensions
Online Ordering
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
Parts & Maintenance Sheets
Terms & Conditions
Application Checklists
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.