Float-A-Shaft® 1 to 1 Ratio Right Angle Gearboxes with Low Torque Journal Bearing

The Float-A-Shaft® 1:1 low torque right angle gearbox offers maximum torques up to 800 in-lbs (90.4 Nm) depending on input RPMs. Models available with standard mounts and flat mounts.

  • Slides along shafting limited only by keyway length
  • Precision finish on mating surfaces for tight metal-to-metal assembly
  • Case forming lubricant reservoir
  • Races are keyed to shaft for simultaneous rotation

Order Now

Order Float-A-Shaft® 1:1 Low Torque – Standard Mount

Part Number
0204-0000
0203-0000
0208-0000
0207-0000
0212-0000
0211-0000
0216-0000
0215-0000
“A” Bore Size
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
“B” Bore Size
3/4 in
3/4 in
1 in
1 in
1 1/4 in
1 1/4 in
1 1/2 in
1 1/2 in
Rotation
RH
LH
RH
LH
RH
LH
RH
LH
A Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
B Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
3/8 x 3/16 in
3/8 x 3/16 in
Max. Input Torque
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Mounting Style
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Weight
5.00 lbs
5.00 lbs
5.00 lbs
5.00 lbs
5.00 lbs
5.00 lbs
5.00 lbs
5.00 lbs
Price
$285.91
USD
$285.91
USD
$285.91
USD
$285.91
USD
$310.09
USD
$310.09
USD
$310.09
USD
$310.09
USD

Scroll right and left to view more details.

Order Float-A-Shaft® 1:1 Low Torque – Flat Base Mount

Part Number
0245-0000
0246-0000
0247-0000
0248-0000
0249-0000
0250-0000
0251-0000
0252-0000
“A” Bore Size
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
“B” Bore Size
3/4 in
3/4 in
1 in
1 in
1 1/4 in
1 1/4 in
1 1/2 in
1 1/2 in
Rotation
RH
LH
RH
LH
RH
LH
RH
LH
A Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
B Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
3/8 x 3/16 in
3/8 x 3/16 in
Max. Input Torque
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Mounting Style
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
Weight
5.75 lbs
5.75 lbs
5.75 lbs
5.75 lbs
5.75 lbs
5.75 lbs
5.75 lbs
5.75 lbs
Price
$321.82
USD
$321.82
USD
$321.82
USD
$321.82
USD
$346.41
USD
$346.41
USD
$346.41
USD
$346.41
USD

Scroll right and left to view more details.

Features & Ordering

Download the Float-a-Shaft® Brochure for full details on features

Float-a-Shaft® Brochure

Float-a-Shaft: Standard 1:1 Low Torque Features

Specifications

Float-a-Shaft: Standard 1:1 Low Torque Specs

Dimensions

Float-a-Shaft: Standard 1:1 Low Torque Flat Base Dimensions

Float-a-Shaft: Standard 1:1 Low Torque Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish