Slide-Rite® Compact 1 to 1 Ratio Right Angle Gearboxes
Tolomatic’s compact 1 to 1 Slide-Rite® right angle gearbox offers a small package but is capable of delivering up to 588 in-lbs (66.4 nm) of torque depending on input RPMs.
- High torque ball bearing design
- Solid one-piece aluminum housing seals gears from outside contaminants for smooth operation
- Right- or left-hand rotation to convert power either direction
- Easily slides axially along the drive or driven shaft for flexible positioning
- Leakproof performance for excellent service life
- Alloy steel helical gears for high performance
Order Now
Order Slide-Rite® Compact 1:1 – U.S. Customary
Part Number
0120-0400
0121-0400
0122-0400
0123-0400
0124-0400
0125-0400
“A” Bore Size
1/2 in
1/2 in
1/2 in
1/2 in
5/8 in
5/8 in
“B” Bore Size
1/2 in
1/2 in
5/8 in
5/8 in
5/8 in
5/8 in
Rotation
RH
LH
RH
LH
RH
LH
A Bore Keyway
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
B Bore Keyway
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
Weight
2.7 lbs
2.7 lbs
2.6 lbs
2.6 lbs
2.5 lbs
2.5 lbs
Max. Speed
1,200 RPM
1,200 RPM
1,200 RPM
1,200 RPM
1,200 RPM
1,200 RPM
Max. Input Torque
750 in-lb at 50 RPM
750 in-lb at 50 RPM
750 in-lb at 50 RPM
750 in-lb at 50 RPM
750 in-lb at 50 RPM
750 in-lb at 50 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
Price
$366.31
USD
USD
$366.31
USD
USD
$366.31
USD
USD
$366.31
USD
USD
$366.31
USD
USD
$366.31
USD
USD
Order Slide-Rite® Compact 1:1 – Metric
Part Number
0120-0410
0121-0410
0122-0410
0123-0410
0124-0410
0125-0410
“A” Bore Size
12 mm
12 mm
12 mm
12 mm
15 mm
15 mm
“B” Bore Size
12 mm
12 mm
15 mm
15 mm
15 mm
15 mm
Rotation
RH
LH
RH
LH
RH
LH
A Bore Keyway
4 x 2 mm
4 x 2 mm
4 x 2 mm
4 x 2 mm
5 x 2.5 mm
5 x 2.5 mm
B Bore Keyway
4 x 2 mm
4 x 2 mm
5 x 2.5 mm
5 x 2.5 mm
5 x 2.5 mm
5 x 2.5 mm
Weight
1.2 kg
1.2 kg
1.2 kg
1.2 kg
1.1 kg
1.1 kg
Max. Speed
1,200 RPM
1,200 RPM
1,200 RPM
1,200 RPM
1,200 RPM
1,200 RPM
Max. Input Torque
750 in-lb at 50 RPM
750 in-lb at 50 RPM
750 in-lb at 50 RPM
750 in-lb at 50 RPM
750 in-lb at 50 RPM
750 in-lb at 50 RPM
Model Type
Metric
Metric
Metric
Metric
Metric
Metric
Bearing Type
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
Price
$366.31
USD
USD
$366.31
USD
USD
$366.31
USD
USD
$366.31
USD
USD
$366.31
USD
USD
$366.31
USD
USD
Features & Ordering
Download the Slide-Rite® Brochure for full details on features
Slide-Rite: Compact 1:1 Features

Specifications
Slide-Rite: Compact 1:1 Specs & Dimensions

Dimensions
Slide-Rite: Compact 1:1 Specs & Dimensions

Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Application Tips
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- 公司概述 (Chinese, Corporate Overview Brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Power Transmission Catalog
- OEM Actuator Solutions Brochure
- Soluciones para Alimentos y Bebidas (Spanish, Food & Beverage Solutions Brochure)