MXP-P Profiled Air Cylinders
MXP-P air actuator with profiled rail provides high load and bending moment capacities.
The Tolomatic MXP-P profiled rail air actuators offer the highest load carrying capacity of the MXP actuator line (over 1200 lbf or 5745 N).
- Recirculating ball bearings reduce friction for long, reliable life
- Low profile, space-saving design
- Smooth, low-breakaway motion
Features & Ordering
Download the MXP-P Brochure for full details on features
MXP-P Features
MXP-P Ordering
Specifications
Size | MXP-P 16 | MXP-P 25 | MXP-P 32 | MXP-P 40 | MXP-P 50 | MXP-P 63 |
---|---|---|---|---|---|---|
Standard | 0.63 in | 1.00 in | 1.25 in | 1.50 in | 2.00 in | 2.50 in |
Metric | 16 mm | 25 mm | 32 mm | 38 mm | 50 mm | 64 mm |
Size | MXP-P 16 | MXP-P 25 | MXP-P 32 | MXP-P 40 | MXP-P 50 | MXP-P 63 |
---|---|---|---|---|---|---|
Standard | 206 in | 206 in | 205 in | 203 in | 203 in | 103 in |
Metric | 5,232 mm | 5,232 mm | 5,207 mm | 5,156 mm | 5,156 mm | 2,616 mm |
Size | MXP-P 16 | MXP-P 25 | MXP-P 32 | MXP-P 40 | MXP-P 50 | MXP-P 63 |
---|---|---|---|---|---|---|
Standard | 31 lbf | 79 lbf | 123 lbf | 177 lbf | 305 lbf | 491 lbf |
Metric | 136 N | 349 N | 546 N | 786 N | 1,356 N | 2,184 N |
Size | MXP-P 16 | MXP-P 25 | MXP-P 32 | MXP-P 40 | MXP-P 50 | MXP-P 63 |
---|---|---|---|---|---|---|
Standard | 217 lb | 449 lb | 569 lb | 736 lb | 1,014 lb | 1,292 lb |
Metric | 965 kg | 1,997 kg | 2,531 kg | 3,274 kg | 4,511 kg | 5,747 kg |
MXP-P Specifications
Dimensions
MXP-P Actuator Dimensions
MXP-P Auxiliary Carrier, Foot Mount & Tube Clamp Dimensions
MXP-P Adjustable and Fixed Shock Absorber Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish