MXP-S Air Cylinders
MXP-S Solid bearing pneumatic air cylinder is available in long strokes (up to 206 inches).
The Tolomatic MXP-S solid bearing long stroke pneumatic air cylinder offers a large carrier mounting pattern for load stability.
- Large bearing suface contact area minimizes wear for long service life
- Engineered bearing material does not require additional lubrication
- Solid bearings are field replaceable for easy service
- Higher Mx moment capacity than the Tolomatic BC2 band cylinder
Features & Ordering
Download the MXP-S Brochure for full details on features
MXP-S Features

MXP-S Ordering

Specifications
Size | MXP-S 16 | MXP-S 25 | MXP-S 32 | MXP-S 40 | MXP-S 50 | MXP-S 63 |
---|---|---|---|---|---|---|
Standard | 0.63 in | 1.00 in | 1.25 in | 1.50 in | 2.00 in | 2.50 in |
Metric | 16 mm | 25 mm | 32 mm | 38 mm | 50 mm | 64 mm |
Size | MXP-S 16 | MXP-S 25 | MXP-S 32 | MXP-S 40 | MXP-S 50 | MXP-S 63 |
---|---|---|---|---|---|---|
Standard | 206 in | 206 in | 205 in | 203 in | 203 in | 103 in |
Metric | 5,232 mm | 5,232 mm | 5,207 mm | 5,156 mm | 5,156 mm | 2,616 mm |
Size | MXP-S 16 | MXP-S 25 | MXP-S 32 | MXP-S 40 | MXP-S 50 | MXP-S 63 |
---|---|---|---|---|---|---|
Standard | 31 lbf | 79 lbf | 123 lbf | 177 lbf | 305 lbf | 491 lbf |
Metric | 136 N | 349 N | 546 N | 786 N | 1,356 N | 2,184 N |
Size | MXP-S 16 | MXP-S 25 | MXP-S 32 | MXP-S 40 | MXP-S 50 | MXP-S 63 |
---|---|---|---|---|---|---|
Standard | 35 lb | 70 lb | 150 lb | 225 lb | 315 lb | 520 lb |
Metric | 156 kg | 311 kg | 667 kg | 1,001 kg | 1,401 kg | 2,313 kg |
MXP-S Specifications

Dimensions
MXP-S Actuator Dimensions

Get CAD
Manuals & Part Sheets
- MXP16S Long Stroke Pneumatic Air Cylinder Part Sheet
- MXP25S Long Stroke Pneumatic Air Cylinder Part Sheet
- MXP32S Long Stroke Pneumatic Air Cylinder Part Sheet
- MXP40S Long Stroke Pneumatic Air Cylinder Part Sheet
- MXP50S Long Stroke Pneumatic Air Cylinder Part Sheet
- MXP63S Long Stroke Pneumatic Air Cylinder Part Sheet
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Tips
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- MXP Pneumatic Actuator Catalog (English)
- MX 系列无杆气缸 (Chinese, MXP Pneumatic Actuator Brochure)
- Pneumatic Actuator Catalog
- OEM Actuator Solutions Brochure
- Soluciones Gantry y Multieje (^ES Gantry brochure)
Guides
Repair Kits
Terms & Conditions
White Papers
- Pneumatic rodless actuators: The 10 most common sizing mistakes and how to avoid them
- Electric actuators vs. pneumatic cylinders: A comparison based on total cost of ownership
- Select the right linear actuator: Making sense of manufacturer specifications
- Rules of actuator and guide alignment in linear motion systems
- IP ratings and the manufacturing environment: How to apply linear actuators for quality, safety and long service life.
- Introduction to accuracy and repeatability in linear motion systems
- Elektrische Antriebe und Pneumatikzylinder: Ein Vergleich basierend auf den Gesamtbetriebskosten weißes Papier (GERMAN, TCO WhitePaper)