MXP-N Compact Air Cylinders

MXP-N internal bearing compact air cylinder is a low-cost solution for applications requiring limited loads and bending moments.

The Tolomatic MXP-N internal bearing compact air cylinder offers a space-saving design over typical rod type air cylinders.

  • Lowest breakaway pressure of the MXP line of cylinders
  • Perfect for use in vertical applications
  • Permanently lubricated internal bearing for reduced maintenance

MXP-N Bore Size

Size MXP-N 16 MXP-N 25 MXP-N 32 MXP-N 40 MXP-N 50 MXP-N 63
Standard 0.63 in 1.00 in 1.25 in 1.50 in 2.00 in 2.50 in
Metric 16 mm 25 mm 32 mm 38 mm 50 mm 64 mm

MXP-N Max Stroke

Size MXP-N 16 MXP-N 25 MXP-N 32 MXP-N 40 MXP-N 50 MXP-N 63
Standard 206 in 206 in 205 in 203 in 203 in 103 in
Metric 5,232 mm 5,232 mm 5,207 mm 5,156 mm 5,156 mm 2,616 mm

MXP-N Max Force

Size MXP-N 16 MXP-N 25 MXP-N 32 MXP-N 40 MXP-N 50 MXP-N 63
Standard 31 lbf 79 lbf 123 lbf 177 lbf 305 lbf 491 lbf
Metric 136 N 349 N 546 N 786 N 1,356 N 2,184 N

MXP-N Max Load

Size MXP-N 16 MXP-N 25 MXP-N 32 MXP-N 40 MXP-N 50 MXP-N 63
Standard 30 lb 65 lb 115 lb 195 lb 270 lb 370 lb
Metric 14 kg 30 kg 52 kg 88 kg 122 kg 168 kg

MXP-N Features

MXP-N Bore Size

Size MXP-N 16 MXP-N 25 MXP-N 32 MXP-N 40 MXP-N 50 MXP-N 63
Standard 0.63 in 1.00 in 1.25 in 1.50 in 2.00 in 2.50 in
Metric 16 mm 25 mm 32 mm 38 mm 50 mm 64 mm

MXP-N Max Stroke

Size MXP-N 16 MXP-N 25 MXP-N 32 MXP-N 40 MXP-N 50 MXP-N 63
Standard 206 in 206 in 205 in 203 in 203 in 103 in
Metric 5,232 mm 5,232 mm 5,207 mm 5,156 mm 5,156 mm 2,616 mm

MXP-N Max Force

Size MXP-N 16 MXP-N 25 MXP-N 32 MXP-N 40 MXP-N 50 MXP-N 63
Standard 31 lbf 79 lbf 123 lbf 177 lbf 305 lbf 491 lbf
Metric 136 N 349 N 546 N 786 N 1,356 N 2,184 N

MXP-N Max Load

Size MXP-N 16 MXP-N 25 MXP-N 32 MXP-N 40 MXP-N 50 MXP-N 63
Standard 30 lb 65 lb 115 lb 195 lb 270 lb 370 lb
Metric 14 kg 30 kg 52 kg 88 kg 122 kg 168 kg

MXP-N General Specifications

MXP-N Auxiliary Moment and Load Capacity

MXP-N Standard Moment and Load Capacity

MXP Switches

MXP Switch Wiring Diagrams

MXP Adjustment Procedures

MXP-N Cushion & Shock Absorber Performance

MXP-N Tube Clamp Requirements

MXP-N Actuator Dimensions

MXP-N Option Dimensions

MXP-N 16/25/32 Porting Dimensions

MXP-N 40/50/63 Porting Dimensions

MXP-N Adjustable and Fixed Shock Absorber Dimensions

MXP Switch Dimensions

Information Center:

English
Chinese
German
Spanish

Flyers

Guides

Repair Kits

Terms & Conditions

Animatronic Targets

Product Family: Pneumatic
Product Used: MXP Rodless Cylinder

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor

MXP-N Selection Guidelines

MXP-N Ordering

MXP-N Repair Kits, Switches

MXP-N 16/25/32 Service Parts

MXP-N 40/50/63 Service Parts