Power-Block Pneumatic Linear Thruster
The Power-Block pneumatic linear thruster features two precision steel guide rods with composite bearings to provide positive load support.
Loaded with standard features, the Power-Block pneumatic linear thruster is the ideal solution to a wide variety of short-stroke applications. Use alone or in conjunction with other Tolomatic linear actuators.
- Force output up to 120 lbs (534 N)
- Maximum stroke of 3 inches (76 mm)
- Durable and tough lightweight extruded aluminum design offers low profile
- Options include stop collar/bumper kit, dual tooling plates and switches
Features & Ordering
Download the Power-Block Brochure for full details on features
PB Features

PB & PB2 Ordering

PB & PB2 Service Parts Ordering

Specifications
Size | PB 17 | PB 20 |
---|---|---|
Standard | 1.06 in | 1.25 in |
Metric | 27 mm | 32 mm |
Size | PB 17 | PB 20 |
---|---|---|
Standard | 1.06 in | 1.25 in |
Metric | 27 mm | 32 mm |
Size | PB 17 | PB 20 |
---|---|---|
Standard | 88 lbf | 123 lbf |
Metric | 391 N | 547 N |
Size | PB 17 | PB 20 |
---|---|---|
Standard | 20 lbs | 25 lbs |
Metric | 76 kg | 89 kg |
PB Specifications

Dimensions
PB Dimensions

PB & PB2 Switches Performance, Wiring & Dimensions

Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Catalogs & Brochures
- Power-Block, PB2 Catalog
- Pneumatic Actuator Catalog
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- OEM Actuator Solutions Brochure
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)