Power-Block 2 Guided Air Cylinders
The Power-Block 2 guided air cylinder offers stroke lengths up to 6 inches (154.2 mm) and thrusting capabilities over 300 lbs.
Tolomatic Power-Block 2 guided air cylinders provide increased power over the Power-Block series of thrusters. The longer stroke capabilities make them good choices for a variety of pick-and-place and material handling applications.
- Choice of linear ball or composite bearings
- Six bore sizes for a wide range of force output capabilities
- Available with Reed, Hall-effect or Triac switches
Size | PB2 20 | PB2 32 |
---|---|---|
Standard | 1.25 in | 2.00 in |
Metric | 32 mm | 51 mm |
Size | PB2 20 | PB2 32 |
---|---|---|
Standard | 6 in | 6 in |
Metric | 152 mm | 152 mm |
Size | PB2 20 | PB2 32 |
---|---|---|
Standard | 184 lbf | 471 lbf |
Metric | 818 N | 2,095 N |
Size | PB2 20 | PB2 32 |
---|---|---|
Standard | 48 lbs | 70 lbs |
Metric | 22 kg | 32 kg |
PB2 General Specs
PB220/PB232 Performance Specs
PB2 Switches
PB2 Switches Performance, Wiring & Dimensions
PB2 Dimensions
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
- Power-Block, PB2 Catalog
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Pneumatic Actuator Catalog
- OEM Actuator Solutions Brochure
Guides
Parts & Maintenance Sheets
Terms & Conditions
Application Checklists
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.