Track Cable Cylinders

Track cable cylinders provide a pre-engineered guide and support system.

A track cable actuator’s guide and support system can offer greater bearing surface than other types of cable cylinders and carry larger loads.

  • Aluminum bearing block guides and support loads
  • Precision linear ball bearings with hardened ground steel shafts
  • Bore sizes from .5 to 1 inch (13 to 25.4 mm)
  • Aluminum or steel tube
  • Optional 3-ported heads for convenient air connection
  • Other options include auto tensioners, caliper disc brake, Viton® seals and switches

Track Cable Cylinder Bore Size

Size TC 05 TC 07 TC 10 TC 15
Standard 0.50 in 0.75 in 1.00 in 1.50 in
Metric 13 mm 19 mm 25 mm 38 mm

Track Cable Cylinder Max Stroke

Size TC 05 TC 07 TC 10 TC 15
Standard 67 in 80 in 80 in 80 in
Metric 1,702 mm 2,032 mm 2,032 mm 2,032 mm

Track Cable Cylinder Max Force

Size TC 05 TC 07 TC 10 TC 15
Standard 19 lbf 43 lbf 78 lbf 174 lbf
Metric 85 N 191 N 347 N 774 N

Track Cable Cylinder Max Load

Size TC 05 TC 07 TC 10 TC 15
Standard 60 lbs 60 lbs 60 lbs 15 lbs
Metric 27 kg 27 kg 27 kg 7 kg

TC Features

Track Cable Cylinder Bore Size

Size TC 05 TC 07 TC 10 TC 15
Standard 0.50 in 0.75 in 1.00 in 1.50 in
Metric 13 mm 19 mm 25 mm 38 mm

Track Cable Cylinder Max Stroke

Size TC 05 TC 07 TC 10 TC 15
Standard 67 in 80 in 80 in 80 in
Metric 1,702 mm 2,032 mm 2,032 mm 2,032 mm

Track Cable Cylinder Max Force

Size TC 05 TC 07 TC 10 TC 15
Standard 19 lbf 43 lbf 78 lbf 174 lbf
Metric 85 N 191 N 347 N 774 N

Track Cable Cylinder Max Load

Size TC 05 TC 07 TC 10 TC 15
Standard 60 lbs 60 lbs 60 lbs 15 lbs
Metric 27 kg 27 kg 27 kg 7 kg

TC 05/07/10 Specs

TC 15 Specs

TC Features & Options

TC Switch Specs

TC Switches Performance, Wiring & Dimensions

Cable Lubrication Guidelines

TC 05/07/10 Dimensions

TC 15 Dimensions

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor

TC Selection Guidelines & Bending Moments

TC Ordering

TC Service Parts Ordering