Single Acting Pneumatic Air Cylinders

The Tolomatic single acting pneumatic air cylinder provide a cost saving advantage over double acting cylinders.

Ideal for vertical lifting applications, single acting pneumatic air cylinders can be positioned horizontally and still achieve a vertical movment.

  • 8 different bore sizes from 3/4 to 5 inches (19 to 127 mm)
  • Optional 3-ported heads for convenient air connection
  • Other options include steel tube, Viton® seals and switches

Features & Ordering

Download the Pneumatic Air Cylinder Brochure for full details on features

Pneumatic Air Cylinder Brochure

CC Features

CC Ordering

Specifications

Single-Acting Pneumatic Air Cylinder Bore Size

Size SA 07 SA 10 SA 15 SA 20 SA 25 SA 30 SA 40 SA 50 SA 52
Standard 0.75 in 1.00 in 1.50 in 2.00 in 2.50 in 3.00 in 4.00 in 5.00 in 2.00 in
Metric 19 mm 25 mm 38 mm 51 mm 64 mm 76 mm 102 mm 127 mm 51 mm

Single-Acting Pneumatic Air Cylinder Max Stroke

Size SA 07 SA 10 SA 15 SA 20 SA 25 SA 30 SA 40 SA 50 SA 52
Standard 138 in 282 in 280 in 281 in 281 in 280 in 279 in 134 in 280 in
Metric 3,505 mm 7,163 mm 7,112 mm 7,137 mm 7,137 mm 7,112 mm 7,087 mm 3,404 mm 7,112 mm

Single-Acting Pneumatic Air Cylinder Max Force

Size SA 07 SA 10 SA 15 SA 20 SA 25 SA 30 SA 40 SA 50 SA 52
Standard 43 lbf 78 lbf 174 lbf 618 lbf 972 lbf 1,398 lbf 1,249 lbf 1,919 lbf 1,532 lbf
Metric 191 N 347 N 774 N 2,749 N 4,324 N 6,219 N 5,556 N 8,536 N 6,815 N

Dimensions

SA 07/10/15 Dimensions

SA 20/25/30/40/52 Dimensions

SA 50 Dimensions

SA Switch Performance, Wiring & Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish

Flyers

Guides

Repair Kits

Terms & Conditions

Videos