Double-Acting Pneumatic Air Cylinders
The Tolomatic double acting pneumatic air cylinder offers the widest variety of sizes and options
Double acting pneumatic air cylinders offer a cost savings over Rod & Rodless cylinders when strokes exceed four feet and provide a versatile space-saving design.
- Strokes up to 7308 mm (287 in). Using couplers stroke lengths of 18 m (720 in) are possible
- 9 different bore sizes from 13 to 127 mm (1/2 to 5 in)
- Optional auto tensioners keeps cable rigid and extends cable and gland seal life
- 3-ported heads for convenient connection
- Aluminum tube standard; steel option available for strength
- Caliper disc brake option for additional holding force in vertical applications
Features & Ordering
Download the Pneumatic Air Cylinder Brochure for full details on features
CC Features

CC Ordering

CC Service Parts Ordering

Specifications
Size | CC 05 | CC 07 | CC 10 | CC 15 | CC 20 | CC 25 | CC 30 | CC 40 | CC 50 | CC 52 |
---|---|---|---|---|---|---|---|---|---|---|
Standard | 0.50 in | 0.75 in | 1.00 in | 1.50 in | 2.00 in | 2.50 in | 3.00 in | 4.00 in | 5.00 in | 2.00 in |
Metric | 13 mm | 19 mm | 25 mm | 38 mm | 51 mm | 64 mm | 76 mm | 102 mm | 127 mm | 51 mm |
Size | CC 05 | CC 07 | CC 10 | CC 15 | CC 20 | CC 25 | CC 30 | CC 40 | CC 50 | CC 52 |
---|---|---|---|---|---|---|---|---|---|---|
Standard | 60 in | 138 in | 282 in | 280 in | 281 in | 281 in | 280 in | 279 in | 134 in | 280 in |
Metric | 1,524 mm | 3,505 mm | 7,163 mm | 7,112 mm | 7,137 mm | 7,137 mm | 7,112 mm | 7,087 mm | 3,404 mm | 7,112 mm |
Size | CC 05 | CC 07 | CC 10 | CC 15 | CC 20 | CC 25 | CC 30 | CC 40 | CC 50 | CC 52 |
---|---|---|---|---|---|---|---|---|---|---|
Standard | 19 lbf | 43 lbf | 78 lbf | 174 lbf | 618 lbf | 972 lbf | 1,398 lbf | 1,249 lbf | 1,919 lbf | 1,532 lbf |
Metric | 85 N | 191 N | 347 N | 774 N | 2,749 N | 4,324 N | 6,219 N | 5,556 N | 8,536 N | 6,815 N |
CC 05/07/10 Specs & Dimensions

CC 15 Specs & Dimensions

CC 20/25 Specs & Dimensions

CC 30/40/52 Specs & Dimensions

CC 50 Specs & Dimensions

Dimensions
CC 07/10/15/20/25 Automatic Tensioner Dimensions

CC 30/40/52/50 Automatic Tensioner Dimensions

CC 15/20/25 Brake Combination Dimensions

CC 30/40/52 Brake Combination Dimensions

CC 30/40/52 Specs & Dimensions

CC 15 Specs & Dimensions

CC 20/25 Specs & Dimensions

CC 05/07/10 Specs & Dimensions

CC 50 Specs & Dimensions

Get CAD
Manuals & Part Sheets
- CC05 Double-Acting Cable Cylinder Part Sheet
- CC07 & CC10 Double-Acting Cable Cylinder Part Sheet
- CC15 Double-Acting Cable Cylinder Part Sheet
- CC20 & CC25 Double-Acting Cable Cylinder Part Sheet
- CC30/40/52 Double-Acting Cable Cylinder Part Sheet
- CC50 Double-Acting Cable Cylinder Part Sheet
- CC60 Double-Acting Cable Cylinder Part Sheet (Discontinued)
- CC80 Double-Acting Cable Cylinder Part Sheet (Discontinued)
Additional Resources
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
- Cable Cylinder Catalog
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Pneumatic Actuator Catalog
- OEM Actuator Solutions Brochure