MGS Magnetic Linear Slides
The MG magnetic linear slide provides exceptional rigidity in a low-profile design
Like the MG cylinder the MGS magnetic linear slide has no mechanical piston connection resulting in easy rotation of its mounting block for mounting flexiblity. Block heads are multi-ported for flexible air connection.
- Coupling forces up to 70 lbs (31.8 Kg)
- Choice of precision linear ball or sintered bronze bearings
- End-of-stroke deceleration adjustment
Features & Ordering
Download the Magnetic Linear Slide Brochure for full details on features
MGS Features

MGS Ordering

Specifications
Size | MGS 100 |
---|---|
Standard | 1.00 in |
Metric | 25 mm |
Size | MGS 100 |
---|---|
Standard | 55 in |
Metric | 1,397 mm |
Size | MGS 100 |
---|---|
Standard | 78 lbf |
Metric | 347 N |
Size | MGS 100 |
---|---|
Standard | 90 lb |
Metric | 41 kg |
MGS General Specs

MGS Performance Specs

Dimensions
MGS Dimensions

Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Catalogs & Brochures
- Magnetically Coupled Cylinder and Slides Catalog
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Pneumatic Actuator Catalog
- OEM Actuator Solutions Brochure