MG Magnetic Linear Cylinders
Magnetic cylinders are an excellent choice for applications with environmental concerns.
The MG magnetic linear cylinder has no mechanical connection of the carrier to the piston resulting in easy rotation of its mounting block for mounting flexibility.
- Magnetic coupling strengths up to 100 lbs (45.4 kg)
- Field repairable design minimizes downtime
- Fully enclosed actuator body for contaminant prevention
Size | MG 100 |
---|---|
Standard | 1.00 in |
Metric | 25 mm |
Size | MG 100 |
---|---|
Standard | 80 in |
Metric | 2,032 mm |
Size | MG 100 |
---|---|
Standard | 78 lbf |
Metric | 347 N |
Size | MG 100 |
---|---|
Standard | 100 lb |
Metric | 445 N |
Size | MG 100 |
---|---|
Standard | 1.00 in |
Metric | 25 mm |
Size | MG 100 |
---|---|
Standard | 80 in |
Metric | 2,032 mm |
Size | MG 100 |
---|---|
Standard | 78 lbf |
Metric | 347 N |
Size | MG 100 |
---|---|
Standard | 100 lb |
Metric | 445 N |
MG Specs
MG Performance Specs
MG Switches
MG & MGS Switches Performance, Wiring & Dimensions
universal switch specifications
MG Dimensions
MG Floating Mount Dimensions
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
- Magnetically Coupled Cylinder and Slides Catalog
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Pneumatic Actuator Catalog
- OEM Actuator Solutions Brochure
Guides
Parts & Maintenance Sheets
Repair Kits
Terms & Conditions
Application Checklists
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.