BC3 Band Cylinder

The BC3 heavy duty pneumatic actuator is specifically designed for large load carrying capacities.

BC3 heavy duty pneumatic actuators employ a recirculating ball bearing system capable of handling large off-center loads with consistently smooth motion.

  • Low breakaway pressure
  • High moment load capacities
  • Cost-effective alternative to auxiliary rail systems

Features & Ordering

Download the BC3 Brochure for full details on features

BC3 Brochure

BC3 Features

BC3 Ordering

BC3 Service Parts Ordering

Specifications

BC3 Heavy Duty Pneumatic Actuator Bore Size

Size BC3 10 BC3 15 BC3 20
Standard 1.00 in 1.50 in 2.00 in
Metric 25 mm 38 mm 50 mm

BC3 Heavy Duty Pneumatic Actuator Max Stroke

Size BC3 10 BC3 15 BC3 20
Standard 205 in 202 in 142 in
Metric 5,207 mm 5,130 mm 3,606 mm

BC3 Heavy Duty Pneumatic Actuator Max Force

Size BC3 10 BC3 15 BC3 20
Standard 78 lbf 176 lbf 310 lbf
Metric 347 N 783 N 1,378 N

BC3 Heavy Duty Pneumatic Actuator Max Load

Size BC3 10 BC3 15 BC3 20
Standard 591 lb 1,454 lb 2,008 lb
Metric 268 kg 660 kg 911 kg

BC3 Performance Specs

BC310 Performance Specs

BC315 Performance Specs

BC320 Performance Specs

Dimensions

BC310 Dimensions & Specs

BC315 Dimensions & Specs

BC320 Dimensions & Specs

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish

Guides

Repair Kits

Terms & Conditions