TKS Linear Actuators

TKS precision linear actuators offer a dual profile rail with wide, low profile base ideal for XY tables/stages and XYZ systems.

The TKS precision linear actuator is designed for applications carrying moderate load and requiring high precision in parameters such as flatness, straightness and accuracy. XY or XYZ tables/stages can easily be created using TKS precision linear actuators. Two parallel profiled rails with four recirculating ball linear guides provide consistent and precise performance.

  • Choice of either acme or ball nuts
  • System payloads up to 90 kg (200 lb)
  • 2 metric body size screw/nut combinations
  • Strokes in any incremental length up to 2438 mm (96 in)
  • For applications requiring a larger stage product or TKS25/75 applications, please see the TRS

TKS Actuator Size & Screw Selection Specs

TKS Actuator Dimensions

Information Center:

English
Chinese
German
Spanish

Tech Bulletins

Terms & Conditions

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor