IMA Linear Servo Actuators

The IMA linear servo actuator includes an integrated servo motor to simplify mechanical designs

The IMA linear servo actuator features a unique integrated servo motor design in a compact, industrial package, that removes the need to source and attach a separate servo motor to the system.  Ideal for hydraulic replacement, tight spaces, or when the actuator is exposed to a high level of shock and vibration.  

  • 4 body sizes with built-to-order stroke lengths and mounting options 
  • Stroke lengths up to 18 inches (457 mm)
  • Forces up to 8,000 lbf (35.8 kN) 
  • Ball and Roller Screw options 
  • IP67 option to protect against dust and water ingress

Find the right drive and cable connection to complete your system

Drive Integration Tool

Features & Ordering

Download the IMA Brochure for full details on features

IMA Brochure

IMA Features

IMA Ordering

Specifications

IMA Maximum Stroke

Size IMA 22 IMA 33 IMA 44 IMA 55
Standard 12 in. 18 in. 18 in. 18 in.
Metric 305 mm 457 mm 457 mm 457 mm

IMA Maximum Force

Size IMA 22 IMA 33 IMA 44 IMA 55
Standard 325 lbf 2,500 lbf 4,150 lbf 8,044 lbf
Metric 1.5 kN 11.1 kN 18.5 kN 35.8 kN

IMA Maximum Speed

Size IMA 22 IMA 33 IMA 44 IMA 55
Standard 28 in/sec 48 in/sec 52.5 in/sec 31.4 in/sec
Metric 711 mm/sec 1,219 mm/sec 1,334 mm/sec 787 mm/sec

IMA Performance Specifications

IMA Motor Specifications

Dimensions

IMA Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish

Certifications

Terms & Conditions

White Papers

Success Stories

Aerospace Welding

Product Family: Electric
Product Used: IMA33 (Stainless Steel) Rod-Style Electric Actuator

Fence Guide

Challenge: A lumber processing equipment company needed to replace existing hydraulic cylinders used in a fencing application in order to achieve flexible positioning, reduce maintenance / contamination, and lower energy consumption.
Product Family: IMA
Product Used: IMA33

Motion Simulation

Challenge: Replace an existing hydraulic system with an electric actuator to simulate vibrations and other distubances in a motion simulator.
Product Family: IMA Integrated Motor Actuator
Product Used: IMA44

Injection Molding-Hot Runner

Challenge: An injection molding OEM was struggling with long lead times from their existing electric actuator supplier.
Product Family: IMA Integrated Motor Actuator
Product Used: IMA

Injection Molding-Aseptic Plastic

Challenge: Precise positioning of product, blowers, sealers, welders, and more.
Product Family: Electric
Product Used: IMA Integrated Motor Actuator

High Speed Train Wheel Steering

Application Description
An actuator to steer the wheels of a high-speed train car, to reduce the wear caused by curves in the track.

Product Used: Modified IMA44 Integrated Linear Servo Actuator
Product Type: Modified Standard