MXB-P Actuators
MXB-P heavy duty linear actuators with profiled rail bearing support offers high load and bending moment capacities in a low profile package.
The MXB-P heavy duty linear actuator is designed for applications requiring moderate to heavy load carrying and guidance. The MXB-P actuator features a profiled rail system with recirculating ball linear guides and belt drive train for optimal performance and high speeds.
- High speed and acceleration capabilities up to 1200 in/sec2 (30.43 m/sec2)
- 6 body sizes accommodate a wide range of forces and loads
- Polyurethane belt with steel members resists stretching
- Excellent repeatability, high duty cycle performance
- Choose MXB belt drive for longer strokes than screw drive actuators
- Alternate belt materials and extended stroke lengths available upon request for select sizes
Features & Ordering
Download the MXB-P Brochure for full details on features
MXB-P Features

MXB-P Ordering

Specifications
Size | MXB-P 16 | MXB-P 25 | MXB-P 32 | MXB-P 40 | MXB-P 50 | MXB-P 63 |
---|---|---|---|---|---|---|
Standard | 200 in | 414 in | 413 in | 412 in | 410 in | 217 in |
Metric | 5,080 mm | 10,516 mm | 10,490 mm | 10,465 mm | 10,414 mm | 5,512 mm |
Size | MXB-P 16 | MXB-P 25 | MXB-P 32 | MXB-P 40 | MXB-P 50 | MXB-P 63 |
---|---|---|---|---|---|---|
Standard | 38 lbf | 151 lbf | 209 lbf | 250 lbf | 325 lbf | 418 lbf |
Metric | 169 N | 672 N | 930 N | 1,112 N | 1,446 N | 1,859 N |
Size | MXB-P 16 | MXB-P 25 | MXB-P 32 | MXB-P 40 | MXB-P 50 | MXB-P 63 |
---|---|---|---|---|---|---|
Standard | 217 lbs | 449 lbs | 569 lbs | 736 lbs | 1,014 lbs | 1,292 lbs |
Metric | 98 kg | 204 kg | 258 kg | 334 kg | 460 kg | 586 kg |
Size | MXB-P 16 | MXB-P 25 | MXB-P 32 | MXB-P 40 | MXB-P 50 | MXB-P 63 |
---|---|---|---|---|---|---|
Standard | 150 in/sec | 150 in/sec | 150 in/sec | 150 in/sec | 150 in/sec | 150 in/sec |
Metric | 3,810 mm/sec | 3,810 mm/sec | 3,810 mm/sec | 3,810 mm per sec | 3,810 mm/sec | 3,810 mm/sec |
MXB-P Specifications and Breakaway Torque

Dimensions
MXB-P Actuator Dimensions

Get CAD
Manuals & Part Sheets
- MXB16P Profiled Rail, Belt-Drive Actuators Part Sheet
- MXB25P Profiled Rail, Belt-Drive Actuators Part Sheet
- MXB32P Profiled Rail, Belt-Drive Actuators Part Sheet
- MXB40P Profiled Rail, Belt-Drive Actuators Part Sheet
- MXB50P Profiled Rail, Belt-Drive Actuators Part Sheet
- MXB63P Profiled Rail, Belt-Drive Actuators Part Sheet
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Case Studies
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- MXB Belt-Driven Linear Actuator Product Catalog
- Aplicaciounes de la Ind. Automotriz (Auto Appl SP)
- Gantry & Multi-Axis Solutions Brochure
- Soluciones Gantry y Multieje (^ES Gantry brochure)
- OEM Actuator Solutions Brochure
E-Books
Terms & Conditions
Videos
White Papers
- Electric actuators vs. pneumatic cylinders: A comparison based on total cost of ownership
- Select the right linear actuator: Making sense of manufacturer specifications
- Specifying electric rodless actuators: Ten tips for maximizing actuator life and system performance
- Rules of actuator and guide alignment in linear motion systems
- IP ratings and the manufacturing environment: How to apply linear actuators for quality, safety and long service life.
- Minimizing electrical noise in actuator drive systems for maximum reliability and performance
- Screw-driven vs. belt-driven rodless actuators: How to select drive trains for reliability, efficiency and long service life
- Introduction to accuracy and repeatability in linear motion systems
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (Electric vs Hydraulic WP, German)
- Elektrische Antriebe und Pneumatikzylinder: Ein Vergleich basierend auf den Gesamtbetriebskosten weißes Papier (GERMAN, TCO WhitePaper)
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (GERMAN, Electric vs Hydraulic WP)
- Designing Gantry and Multi-Axis Automation Systems