MXE-P Linear Actuators
The MXE-P screw driven actuators with profiled rail bearing offers high load and bending moment capacities in a low profile package
The MXE-P screw driven actuator is designed for applications requiring moderate to heavy load carrying and guidance. MXE-P screw driven actuators features a profiled rail system with recirculating ball linear guides for optimal performance.
- Recirculating ball bearings with reduced friction for reliable long life
- High load and bending moment capacities
- Low profile to fit your application
- High precision bearings feature smooth, low breakaway motion
Size | MXE-P 16 | MXE-P 25 | MXE-P 32 | MXE-P 40 | MXE-P 50 | MXE-P 63 |
---|---|---|---|---|---|---|
Standard | 31 in | 134 in | 133 in | 131 in | 178 in | 125 in |
Metric | 787 mm | 3,404 mm | 3,378 mm | 3,327 mm | 4,521 mm | 3,175 mm |
Size | MXE-P 16 | MXE-P 25 | MXE-P 32 | MXE-P 40 | MXE-P 50 | MXE-P 63 |
---|---|---|---|---|---|---|
Standard | 45 lbf | 170 lbf | 170 lbf | 800 lbf | 2,700 lbf | 4,300 lbf |
Metric | 200 N | 756 N | 756 N | 3,327 N | 12,010 N | 19,127 N |
Size | MXE-P 16 | MXE-P 25 | MXE-P 32 | MXE-P 40 | MXE-P 50 | MXE-P 63 |
---|---|---|---|---|---|---|
Standard | 42 in/s | 60 in/s | 60 in/s | 60 in/s | 60 in/s | 50 in/s |
Metric | 1,067 mm/s | 1,524 mm/s | 1,524 mm/s | 1,524 mm/s | 1,524 mm/s | 1,270 mm/s |
Size | MXE-P 16 | MXE-P 25 | MXE-P 32 | MXE-P 40 | MXE-P 50 | MXE-P 63 |
---|---|---|---|---|---|---|
Standard | 217 lbs | 449 lbs | 569 lbs | 736 lbs | 1,014 lbs | 1,292 lbs |
Metric | 98 kg | 204 kg | 258 kg | 334 kg | 460 kg | 586 kg |
Size | MXE-P 16 | MXE-P 25 | MXE-P 32 | MXE-P 40 | MXE-P 50 | MXE-P 63 |
---|---|---|---|---|---|---|
Standard | 31 in | 134 in | 133 in | 131 in | 178 in | 125 in |
Metric | 787 mm | 3,404 mm | 3,378 mm | 3,327 mm | 4,521 mm | 3,175 mm |
Size | MXE-P 16 | MXE-P 25 | MXE-P 32 | MXE-P 40 | MXE-P 50 | MXE-P 63 |
---|---|---|---|---|---|---|
Standard | 45 lbf | 170 lbf | 170 lbf | 800 lbf | 2,700 lbf | 4,300 lbf |
Metric | 200 N | 756 N | 756 N | 3,327 N | 12,010 N | 19,127 N |
Size | MXE-P 16 | MXE-P 25 | MXE-P 32 | MXE-P 40 | MXE-P 50 | MXE-P 63 |
---|---|---|---|---|---|---|
Standard | 42 in/s | 60 in/s | 60 in/s | 60 in/s | 60 in/s | 50 in/s |
Metric | 1,067 mm/s | 1,524 mm/s | 1,524 mm/s | 1,524 mm/s | 1,524 mm/s | 1,270 mm/s |
Size | MXE-P 16 | MXE-P 25 | MXE-P 32 | MXE-P 40 | MXE-P 50 | MXE-P 63 |
---|---|---|---|---|---|---|
Standard | 217 lbs | 449 lbs | 569 lbs | 736 lbs | 1,014 lbs | 1,292 lbs |
Metric | 98 kg | 204 kg | 258 kg | 334 kg | 460 kg | 586 kg |
MXE-P Actuator Specs & Breakaway Torque
MXE-P Screw Specifications
MXE Screw Critical Speed Capacities
MXE-P Standard Carrier Profiled Rail Moment & Load Capacity
MXE-P Auxiliary Carrier Profiled Rail Moment & Load Capacity
Reverse Parallel Motor Mount Specifications
MXE-P Switch Specifications
MXE Switch Wiring Diagrams
MXE Acme Screw Performance
MXE 25, 32, 40 Ball Screw Performance
MXE 50, 63 Ball Screw Performance
MXE-P Load Deflection
MXE-P Reflected Inertia
MXE-P Tube Clamp Requirements
MXE-P Profiled Rail Actuator Dimensions
MXE-P Options Dimensions
MXE-P Switch Dimensions
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- MXE Screw Driven Actuator Catalog
- Aplicaciounes de la Ind. Automotriz (Auto Appl SP)
- Gantry & Multi-Axis Solutions Brochure
- Soluciones Gantry y Multieje (^ES Gantry brochure)
- OEM Actuator Solutions Brochure
E-Books
Guides
- Selecting the Optimal Screw Technology
- Actuator Life: How to estimate for ball and roller screw actuators
- INFOGRAPHIC: Accuracy and Repeatability in Linear Actuators
- INFOGRAPHIC: Ten Tips for Specifying Rodless Electric Linear Actuators
- INFOGRAPHIC: Calculating Total Cost of Ownership
- 如何选择 螺杆? 甄选 正确的技术 (Chinese, How to select the right lead screw for an electric actuator)
- Abschnitt: Welches Gewinde? Die richtige Technologie auswählen (German - Which Screw)
- Guide to Third Party Motor Integration
- Switch Reference Guide
Parts & Maintenance Sheets
- MXE25P Profiled Rail Bearing Screw-Drive Actuators Part Sheet
- MXE32P Profiled Rail Bearing Screw-Drive Actuators Part Sheet
- MXE40P Profiled Rail Bearing Screw-Drive Actuators Part Sheet
- MXE16P Profiled Rail Screw-Drive Actuators Part Sheet
- MXE50P Profiled Rail Screw-Drive Actuators Part Sheet
- MXE63P Profiled Rail Screw-Drive Actuators Part Sheet
- Specifying a Customer Motor
- Material Safety Data Sheet: Mobil SHC Polyrex 462 Grease (PN: 27331303)
- Material Safety Data Sheet: SAF-T-EZE Food/Drug Lubricant (PN: 09121112)
Tech Bulletins
Terms & Conditions
White Papers
- Electric actuators vs. pneumatic cylinders: A comparison based on total cost of ownership
- The truth about actuator life: Screw drive survival
- Select the right linear actuator: Making sense of manufacturer specifications
- Specifying electric rodless actuators: Ten tips for maximizing actuator life and system performance
- Rules of actuator and guide alignment in linear motion systems
- IP ratings and the manufacturing environment: How to apply linear actuators for quality, safety and long service life.
- Minimizing electrical noise in actuator drive systems for maximum reliability and performance
- Screw-driven vs. belt-driven rodless actuators: How to select drive trains for reliability, efficiency and long service life
- Introduction to accuracy and repeatability in linear motion systems
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (Electric vs Hydraulic WP, German)
- Elektrische Antriebe und Pneumatikzylinder: Ein Vergleich basierend auf den Gesamtbetriebskosten weißes Papier (GERMAN, TCO WhitePaper)
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (GERMAN, Electric vs Hydraulic WP)
- Designing Gantry and Multi-Axis Automation Systems
Application Checklists
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.