GSA Actuators

The GSA linear slide actuator is ideal for medium- to high-thrust applications. 

GSA Linear Slide Actuators combine an electric rod actuator with an integrated guide body, for compact applications where external guides can’t be used. The GSA offers high performance, dependability and mounting flexibility for high value applications.

  • 4 Body Sizes 
  • Forces up to 4,160 lbf (18.5 kN) 
  • Stroke lengths up to 36 in (914 mm) 
  • Acme, Ball, and Roller Screw options  
  • Choice of linear ball or composite guide bearings  
  • Oversized guide rod options for high load situations 

Features & Ordering

Download the GSA Brochure for full details on features

GSA Brochure

GSA-ST Features

GSA-HT Features

GSA Ordering

GSA Service Parts Ordering

Specifications

GSA Maximum Stroke

Size GSA 12 GSA 16 GSA 24 GSA 32
Standard 18 in. 24 in. 30 in. 36 in.
Metric 457 mm 609 mm 762 mm 914 mm

GSA Maximum Force

Size GSA 12 GSA 16 GSA 24 GSA 32
Standard 130 lbf. 471 lbf. 1,700 lbf. 4,160 lbf.
Metric 580 N 2,095 N 7,600 N 18,500 N

GSA Maximum Load

Size GSA 12 GSA 16 GSA 24 GSA 32
Standard 400 lbs 500 lbs 1,000 lbs 1,200 lbs
Metric 182 kg 227 kg 454 kg 544 kg

GSA Maximum Speed

Size GSA 12 GSA 16 GSA 24 GSA 32
Standard 123 in/sec 123 in/sec 50 in/sec 50 in/sec
Metric 3,124 mm/sec 3,124 mm/sec 1,270 mm/sec 1,270 mm/sec

GSA-ST & HT Screw/Nut Specifications (US Standard)

GSA-ST & HT Screw/Nut Specifications (Metric)

Dimensions

GSA-ST Actuator Dimensions (U.S. Conventional Measurements)

GSA-ST Actuator Dimensions (Metric)

GSA-HT Actuator Dimensions (U.S. Conventional Measurements)

GSA-HT Actuator Dimensions (Metric)

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish

Application Checklists

Case Studies

Flyers

Tech Bulletins

Terms & Conditions

White Papers

Success Stories

Tire Reclamation

Challenge: Material reclamation from used tires for use in automotive tire manufacturing
Product Family: Electric
Product Used: GSA24 Guided Rod-Style Screw-Drive Electric Actuators

PPE (Mask) Manufacturing

Challenge: Create a new generation mask-making machine based on the automated workcell concept to improve efficiency, quality and throughput.
Product Family: Electric
Product Used: B3W Rodless Actuators & GSA Guided Rod Actuators