$1,466.01

1207-08 Disc Cone Clutch

SKU: 1207-0010 Category:

Additional information

Weight 4 lbs
Dimensions 3.75 × 4.12 × 4.12 in
Bore Size

Keyway

Max. Wearable Lining

Model

Opt. Combinations Available

Torque at 100 PSI

Base Weight

Free Air Consumption (new)

Free Air Consumption (worn)

Maximum Pressure