$100.69

Overhaul Kit for Large Displacement Master Cylinder

SKU: 3100-9007 Category:

Description

Overhaul Kit for 3/4-inch bore Large Displacment Master Cylinder contains: 1 Flat Washer 1 Boot Seal 1 Retaining Ring 1 Diaphram Seal 1 Aluminum Piston 1 Seal cup 1 Protector Cup 1 Q-ring 1 Valve Seat 1 Spring Clamp

Additional information

Weight 1 lbs
Bore

Displacement Full Stroke

Fluid Type

Force Conversion

Max. Output Pressure

Max. Rod Force at 1000psi

Stroke