$255.97
Large Displacement Master Cylinder
Description
Large Displacement Master Cylinder with 7/8-inch bore.
Additional information
Weight | 1 lbs |
---|---|
Bore | |
Displacement Full Stroke | |
Fluid Type | |
Force Conversion | |
Max. Output Pressure | |
Max. Rod Force at 1000psi | |
Stroke |