$257.55

SKU: 3010-0000 Category:

Description

The Airheart 175H Series hydraulically actuated caliper disc brake can be used in many versatile applications and is designed to mount on a 1/8-inch disc. The body is made of die-cast aluminum alloy. Optional friction linings are available in both hard and soft materials.

Additional information

Weight 1 lbs
Disc Diameter

Disc Thickness

Effective Piston Area

Lining Type

Max. Operating Presssure

Mounting

Series

Torque

Total Fluid Displacement

Total Lining Area

Weight