$82.98

MB1 mechanical caliper disc brake

SKU: 3000-0038 Category:

Description

Vehicular Only, 6 O’clock position

The MB1 Series mechanical brake is small, lightweight and powerful. With only two moving parts it offers trouble-free performance at a low cost. The MB1 features an aluminum alloy housing with hardened steel parts and will work on a 0.187′ disc or 0.25′ disc with the addition of an optional spacer. Adjustments are made by means of a set screw and jam nut and are required only three times during full lining life. Maximum recommended continuous lever force is 150 lbs. Maximum intermittent lever force is 200 lbs.

Additional information

Added Options

Direction of Pull

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque

,

Max. Static Torque

,

Max. Tan. F at no wear

Max. Wearable Lining

Model