$103.75

MB1 mechanical caliper disc brake

SKU: 3000-0023 Category:

Description

Vehicular Only, 3 O’clock position

The Airheart MB1 mechanical caliper disc brake is small, light weight and powerful. With only two moving parts, the brake has trouble free performance at a competitive price. The aluminum alloy housing keeps unit weight down and hardened steel parts provide greater efficiency and reliability.

The MB1 mechanical caliper will mount on a .187-inch thick disc. An optional spacer is available to expand the brake to mount on a .25-inch thick disc.

A floating mounting bracket is available to allow the caliper to float in conjunction with a fixed disc.

The Airheart design gives uniform braking through full lining wear. Lever adjustments are easily and quickly made and are required only three times during the lining’s life.

Additional information

Weight 1 lbs
Added Options

Direction of Pull

Disc Diameter

Disc Thickness

Dynamic Torque

Lever Position

Max. Continuous Pull Force

Max. Intermittent Pull Force

Model

Pilot Clearance Diameter

Total Lining Area (two linings)

Useable Lining Thickness