MB1 Series Mechanical Caliper Disc Brake

The Airheart MB-1 mechanical caliper disc brake is small, light weight and powerful. With only two moving parts, the brake has trouble free performance at a competitive price. The aluminum alloy housing keeps unit weight down and hardened steel parts provide greater efficiency and reliability.

The MB-1 mechanical caliper will mount on a .187 in thick disc. An optional spacer is available to expand the brake to mount on a .25 in thick disc.

Floating mounting bracket is available to allow the caliper to float in conjunction with a fixed disc.

The Airheart design gives uniform brake torque through the full lining wear life. Lever adjustments are easily and quickly made and are required only three times during the lining life.

Order MB1 Disc Brakes

Part Number
3000-0001
3000-0002
3000-0003
3000-0075
3000-0004
Direction of Pull
Clockwise
Counter Clockwise
Clockwise
Clockwise
Counter Clockwise
Disc Diameter
Any
Any
Any
- - -
Any
Disc Thickness
5/32 in
5/32 in
5/32 in
- - -
5/32 in
Effective Piston Area
3.6 in²
3.6 in²
3.6 in²
- - -
3.6 in²
Max. Dynamic Torque
16" Disc: 7,992 in-lb, 6-5/16" Disc: 2,764 in-lb
16" Disc: 7,992 in-lb, 6-5/16" Disc: 2,764 in-lb
16" Disc: 7,992 in-lb, 6-5/16" Disc: 2,764 in-lb
- - -
16" Disc: 7,992 in-lb, 6-5/16" Disc: 2,764 in-lb
Max. Static Torque
16" Disc: 3,996 in-lb, 6-5/16" Disc: 1,382 in-lb
16" Disc: 3,996 in-lb, 6-5/16" Disc: 1,382 in-lb
16" Disc: 3,996 in-lb, 6-5/16" Disc: 1,382 in-lb
- - -
16" Disc: 3,996 in-lb, 6-5/16" Disc: 1,382 in-lb
Max. Tan. F at no wear
Based on the Maximum Intermitted Lever Force of 200 lbs. Continuous Maximum Lever Force is 150 lbs.
Based on the Maximum Intermitted Lever Force of 200 lbs. Continuous Maximum Lever Force is 150 lbs.
Based on the Maximum Intermitted Lever Force of 200 lbs. Continuous Maximum Lever Force is 150 lbs.
- - -
Based on the Maximum Intermitted Lever Force of 200 lbs. Continuous Maximum Lever Force is 150 lbs.
Model
MB1
MB1
MB1
- - -
MB1
Max. Wearable Lining
- - -
0.45 in³
- - -
- - -
- - -
Lever Position
- - -
- - -
- - -
3 O'Clock
- - -
Added Options
- - -
- - -
- - -
- - -
- - -
Dynamic Torque
- - -
- - -
- - -
- - -
- - -
Max. Continuous Pull Force
- - -
- - -
- - -
- - -
- - -
Max. Intermittent Pull Force
- - -
- - -
- - -
- - -
- - -
Pilot Clearance Diameter
- - -
- - -
- - -
- - -
- - -
Total Lining Area (two linings)
- - -
- - -
- - -
- - -
- - -
Useable Lining Thickness
- - -
- - -
- - -
- - -
- - -
Price
$82.98
USD
$82.98
USD
$82.98
USD
$128.31
USD
$82.98
USD

Scroll right and left to view more details.