$94.67
SH Standard Quick-disconnect bushings
Description
Tolomatic SH Standard Quick-disconnect bushings are designed to be used with quick-disconnect hubs.
Non-standard keys are supplied along with hub and disc assemblies.
Additional information
Weight | 0.5 lbs |
---|---|
Dimensions | 1.25 × 4.63 × 4.63 in |
Bore | |
Compatible Disc Size | |
Key Size | |
Type | |
Weight |