$2,058.70
1209C-18 Disc Cone Clutch
Additional information
Weight | 17 lbs |
---|---|
Dimensions | 5.75 × 8 × 8 in |
Bore Size | |
Keyway | |
Max. Wearable Lining | |
Model | |
Opt. Combinations Available | |
Torque at 100 PSI | |
Base Weight | |
Free Air Consumption (new) | |
Free Air Consumption (worn) | |
Maximum Pressure |