$2,058.70

1209C-16 Disc Cone Clutch

SKU: 1209-0016 Category:

Additional information

Weight 17 lbs
Dimensions 5.75 × 8 × 8 in
Bore Size

Keyway

Max. Wearable Lining

Model

Opt. Combinations Available

Torque at 100 PSI

Free Air Consumption (new)

Free Air Consumption (worn)

Maximum Pressure

Base Weight