$2,711.42

FS595DCIKQ-Dual double-acting spring applied brake

SKU: 0782-0003 Category:

Description

The FS595 Series of dual double-acting spring applied brakes require hydraulic pressure for disc release. Braking force is provided by a stack (or stacks) of Belleville spring washers, capable of storing enormous force. When presurized the force moves the piston(s) to compress the spring washer stack(s), releasing the disc. The FS595 Series features replaceable, high-grade friction material, cast ductile iron construction and cadmium plated grade 8 bolts. Buna-N seals are standard. Maximum hydraulic pressure rating is 2000 PSI Non Shock. Minimum hydraulic pressure to release brake is 1400 PSI.

Additional information

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Static Torque

Model

Type

Added Options

,

Base Weight

Maximum Tangential Force

Min. Release Pressure

Maximum Pressure