$786.77

FS220BIL spring applied brake

SKU: 0740-0004 Category:

Description

The FS220BI (‘B’ Strength) Series of spring applied brakes require hydraulic pressure for disc release. Braking force is provided by a stack (or stacks) of Belleville spring washers, capable of storing enormous force. When presurized the force moves the piston(s) to compress the spring washer stack(s), releasing the disc. The FS220IB Series features replaceable, high-grade friction material, cast ductile iron construction and Zinc plated grade 8 bolts. Buna-N seals are standard. Maximum hydraulic pressure rating is 2000 PSI Non Shock. Minimum hydraulic pressure to release brake is 750 PSI (1000 PSI after compensation).

Additional information

Added Options

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Static Torque

,

Model

Type

Maximum Tangential Force

Weight

Maximum Pressure

Min. Release Pressure