$643.44

FS220BE spring applied brake

SKU: 0740-0021 Category:

Description

The FS220B (‘B’ Strength) Series of spring applied brakes require hydraulic pressure for disc release. Braking force is provided by a stack (or stacks) of Belleville spring washers, capable of storing enormous force. When presurized the force moves the piston(s) to compress the spring washer stack(s), releasing the disc. The FS220B Series features replaceable, high-grade friction material, aluminum die-cast construction and Zinc plated grade 8 bolts. Buna-N seals are standard. Maximum hydraulic pressure rating is 2000 PSI Non Shock. Minimum hydraulic pressure to release brake is 750 PSI.

Additional information

Added Options

Disc Diameter

Disc Thickness

Effective Piston Area

Model

Type

Max. Static Torque

,

Maximum Tangential Force

Weight

Min. Release Pressure

Maximum Pressure