$816.98

FS20PB spring applied brake

SKU: 0760-0016 Category:

Description

The FS20P Series of spring applied brakes requires pneumatic pressure for disc release. Braking force is provided by a stack (or stacks) of Belleville spring washers, capable of storing enormous force. When presurized the force moves the piston(s) to compress the spring washer stack(s), releasing the disc. The FS20 Series features replaceable, high-grade friction material, aluminum die-cast construction and Zinc plated grade 8 bolts. Buna-N seals are standard. Maximum pressure rating is 1500 PSI Non Shock. Minimum pneumatic pressure to release brake is 80 PSI.

Additional information

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Static Torque

,

Model

Type

Maximum Tangential Force

Weight

Maximum Pressure

Min. Release Pressure