$305.30

MB3 single-acting mechanical brake

SKU: 0790-0000 Category:

Description

The MB3 Series of single-acting mechanical brakes can be used for driveline or wheel mounted parking. The MB3 Series is capable of 10,000 lbs. of clamp force and features replaceable, high-grade friction material, heavy-duty cast iron construction, zinc plated grade 5 bolts, and one-step lining wear adjustment. Machined cam allows lever positioning in 60-degree increments.

Additional information

Weight 13.2 lbs
Dimensions 7.58 × 7 × 6.41 in
Bearing Type

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque

,

Model

Max. Lever Force

Max. Static Torque

,

Weight

Lever Style