$346.82

ME220AF single-acting mechanical brake

SKU: 0745-0001 Category:

Description

Single-acting, Aluminum

The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME220 Series features replaceable, high-grade friction material aluminum die-cast or cast iron construction and zinc plated grade 8 bolts.

Additional information

Added Options

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque

,

Max. Static Torque

,

Model

Housing Material

Lever Style

Max. Lever Force

Weight