$157.60

ME20MBF single-acting mechanical brake

SKU: 0726-0003 Category:

Description

The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME20 Series features replaceable, high-grade friction material aluminum die-cast construction and zinc plated grade 5 bolts

Maximum Torque values are based on Short and machined cam models maximum lever force of 450 lbs. Long lever model maximum force is 225 lbs.

Additional information

Weight 2.25 lbs
Dimensions 4.98 × 3.38 × 4.32 in
Lever Style

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque

,

Max. Static Torque

,

Model

Added Options

Max. Lever Force

Weight