$201.60

ME10SBF single-acting mechanical brake

SKU: 0732-0005 Category:

Description

The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME10 Series features replaceable, high-grade friction material aluminum die-cast construction and zinc plated grade 5 bolts.

Additional information

Weight 1.25 lbs
Dimensions 4.274 × 3.32 × 2.627 in
Lever Style

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque

,

Max. Static Torque

,

Model

Added Options

Max. Lever Force

Weight