$101.34

ME10LA single-acting mechanical brake

SKU: 0732-0003 Category:

Description

The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME10 Series features replaceable, high-grade friction material aluminum die-cast construction and zinc plated grade 5 bolts.

Additional information

Weight 0.75 lbs
Dimensions 3.77 × 5.061 × 2 in
Lever Style

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque

,

Max. Static Torque

,

Model

Max. Lever Force

Weight